Skip to Content
SAE Environmental Reliability Lab is equipped with a variety of environmental test equipments, which are suitable for HDD, PCB, electronic and electrical product and components. ERL can perform many simulated environmental tests, such as High Temperature and Low Temperature Tests, Thermal shock Test, Steady Damp Heat, Cyclic Damp Heat, Gas corrosion Test, HAST etc according to GB, MIL and IEC standard methods. Meanwhile, We provide inspection and analysis for the material or products before and after reliability test by means of many advanced surface analysis equipments. We also render the services of consulting, develop unconventional experiments for electronic products.

 

Reference Standards:

GB/T 2423.3; GB/T 2423.4;
GB/T 2423.50; GB/T 2423.51;
JESD22-A104-B;
J-STD-020B;
MIL-STD-883E;
MIL-STD-202G;
JIS C 0025; JASO D 001;
EIAJ ED-2531A;
ASTM B827;
EIA-364-65;
ISO 10062;
ASTM B845-97;
ISO 21207;
IEC60068-2-60

温湿度试验箱
ESPEC 系列 (-20/-40~ +150 oC; 30~98% RH)
JESD22-A104-B;
J-STD-020B;
MIL-STD-883E;
MIL-STD-202G;
JIS C 0025; JASO D 001
EIAJ ED-2531A
ASTM B827
EIA-364-65
ISO 10062
ASTM B845-97
ISO 21207
IEC60068-2-60

KSON HAST 高加速寿命试验箱: 适用于集合式电子零件如IC, PCB, 晶片电阻和电容等。(参见JEDEC 22-A110-B)

Yamasaki GH-180 腐蚀性气体试验箱可以模拟大气中存在的NO2、SO2、H2S、NH3,Cl2等各种腐蚀性气体,可进行单一或多种混合气体腐蚀试验,用于评估精密电子元部件等产品的抗腐蚀能力

 

Terms of Use Privacy Policy Cookie Policy Copyright© SAE Magnetics (HK) LTD. All rights reserved
    TDK logo is a trademark or registered trademark of TDK Corporation

This website uses cookies to ensure you get the best experience on our website. Learn more